companion

by Random Dent

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ultrasonic Range Finder - LV-MaxSonar-EZ3
Retired SEN-08501
32.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
XBee Pro 900 U.FL Connection
Retired WRL-09098
44.95 1   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
Multi-Chassis - Tank Version
Retired ROB-12091
44.95 1   
Cannot be ordered at this time.
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
In stock WRL-09143
17.9 2   
XBee Pro 900 RPSMA
Retired WRL-09099
54.95 1   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
SparkFun GPS Breakout
Retired BOB-11818
1.49
You save:
4.46 (75%)
1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-10854
24.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Total: 364.57