×

Doing some holiday shopping? Please check here for shipping deadlines to make sure your order arrives in time.

Bought

by idont

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
79.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Kelly Green)
In stock COM-09482
2.25 1   
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
Out of stock PRT-08022
2.5 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.25 1   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
1.9 2   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
Out of stock COM-00315
2.35 1   
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Eagle Text Reference Board
Retired PRT-08754
4.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
2.95 1   
Audio Jack 3.5mm
In stock PRT-08032
3 2   
Total: 142.95