Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
PICAXE 8 Pin Proto Kit
20 available DEV-08321 |
4.5 |
1
added to your cart |
|
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803 |
3.5 |
1
added to your cart |
|
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288 |
2.1 |
2
added to your cart |
|
Total: 10.1 |