RasPi NoIR Camera LED Ring

by Joel_E_B

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Round 2"
Retired PRT-08810
2.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
Only 10 left! COM-00521
0.55 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Standoff - Swage - (0.218")
Retired PRT-08985
1.5 3   
Cannot be ordered at this time.
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Total: 17.45