Touch

by Googler4

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Force Sensitive Resistor 0.5"
In stock SEN-09375
45 6   
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
LED - SMD RGB (WS2812)
Retired COM-11821
5 10   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large
In stock SEN-09196
11 2   
Piezo Element
In stock SEN-10293
6.4 4   
Force Sensitive Resistor - Small
In stock SEN-09673
30 4   
Total: 129.8