CVHS configuration for Engineering I course...this configuration will be used in place of the school's aging VEX robots, but follow about 90% of the Intellitek VEX robotics curriculum (Big Ideas / Major Topics). To keep costs reasonable and to keep the hardware aligned with the curriculum, RedBot Kit was modified as follows: 1) dropped line follower and accelerometer 2) added Range Finder sensor 3) added mechanical bumpers 4) added BlueTooth Xbee module 5) added USB cable
Product | Subtotal | Qty | |
---|---|---|---|
USB Cable - A-to-miniB 6 Foot Retail
RTL-11302 |
421
You save: 74 (15%) |
100
Cannot be ordered at this time. |
|
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
SEN-08958 |
1485
You save: 165 (10%) |
100
Cannot be ordered at this time. |
|
Magician Chassis
ROB-10825 |
1346
You save: 149 (10%) |
100
Cannot be ordered at this time. |
|
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
144
You save: 16 (10%) |
100 | |
SparkFun RedBot Sensor - Mechanical Bumper
SEN-11999 |
1106
You save: 194 (15%) |
200 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
810
You save: 90 (10%) |
200 | |
RN42-XV Bluetooth Module - PCB Antenna
WRL-11601 |
2246
You save: 249 (10%) |
100
Cannot be ordered at this time. |
|
SparkFun RedBot Sensor - Line Follower
SEN-11769 |
894
You save: 156 (15%) |
300 | |
SparkFun RedBot Sensor - Accelerometer
SEN-12589 |
638
You save: 112 (15%) |
100 | |
Breadboard - Mini Modular (Red)
PRT-12044 |
405
You save: 45 (10%) |
100 | |
SparkFun RedBot Mainboard
ROB-12097 |
3141
You save: 554 (15%) |
100 | |
Screw - Phillips Head (1", 4-40, 10 pack)
PRT-10450 |
13.8
You save: 31.2 (69%) |
30
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
45.6
You save: 2.4 (5%) |
30 | |
Standoff - Nylon (4-40; 3/4"; 10 pack)
PRT-11796 |
256.8
You save: 13.2 (5%) |
60 | |
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
26.95 | 1 | |
Total: 12979.15 |