Mask Workshop for 20 Students

by Gella

Favorited Favorite 0

Materials for creating e-textile masks with a group of 20 students.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
LilyPad LED Green (5pcs)
Retired DEV-10046
7.9 2   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
7.9 2   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
7.9 2   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
7.9 2   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
7.9 2   
Cannot be ordered at this time.
LilyPad LED Purple (5pcs)
Retired DEV-11325
7.9 2   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
79 20   
LilyPad LED Red (5pcs)
Retired DEV-10044
7.9 2   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
94
You save:
5 (5%)
20   
Cannot be ordered at this time.
Total: 270.3