by langsound
Product | Subtotal | Qty | |
---|---|---|---|
Audio Jack 3.5mm
PRT-08032 |
6.4 | 4 | |
SparkFun Audio Jack Breakout
PRT-10588 |
4.2 | 4 | |
SparkFun Mono Audio Amp Breakout - TPA2005D1
BOB-11044 |
19 | 2 | |
Op-Amp (Through-Hole) - LM358
COM-09456 |
5.7 |
6
Cannot be ordered at this time. |
|
SparkFun Mic Preamp
PRT-08872 |
5.9 |
2
Cannot be ordered at this time. |
|
Piezo Element
SEN-10293 |
3.2 | 2 | |
Mini Photocell
SEN-09088 |
6.4 | 4 | |
SparkFun ProtoShield Kit
DEV-07914 |
19.9 |
2
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (White)
PRT-12043 |
9 | 2 | |
ProtoBoard - Round 4"
PRT-08813 |
11.9 |
2
Cannot be ordered at this time. |
|
Tactile Button Assortment
COM-10302 |
13 | 2 | |
Digital Potentiometer - 10K
COM-10613 |
9.6 | 6 | |
SparkFun Analog/Digital MUX Breakout - CD74HC4067
BOB-09056 |
23.8 | 4 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Electrolytic Decoupling Capacitors - 1000uF/25V
COM-08982 |
1.8 | 4 | |
Arduino Uno - R3
DEV-11021 |
55.2 | 2 | |
Arduino Leonardo with Headers
DEV-11286 |
55.9 |
2
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
7 | 4 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
16.8 | 16 | |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
5.9 | 2 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
5.9 | 2 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
5.9 | 2 | |
555 Timer
COM-09273 |
5.7 |
6
Cannot be ordered at this time. |
|
Tilt Sensor - AT407
SEN-10289 |
2.1 | 1 | |
Total: 302.65 |