CVHS Electronics Config for Robotics 2014-2015

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermistor 10K
In stock SEN-00250
54
You save:
3 (5%)
60   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
31.2
You save:
1.8 (5%)
60   
Trimpot 10K Ohm with Knob
In stock COM-09806
60
You save:
3 (5%)
60   
LED - Assorted (20 pack)
In stock COM-12062
225
You save:
12 (5%)
60   
Mini Photocell
In stock SEN-09088
91.2
You save:
4.8 (5%)
60   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
31 available COM-11508
30
You save:
27 (47%)
60   
Bluetooth USB Module Mini
Retired WRL-09434
164.4
You save:
492.6 (75%)
60   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
323.4 12   
Total: 979.2