Product | Subtotal | Qty | |
---|---|---|---|
Classic Trio
TOL-00069 |
4.95 |
1
Cannot be ordered at this time. |
|
Monocle Magnifier - Illuminated
TOL-09316 |
10.95 | 1 | |
Third Hand
TOL-09317 |
10.95 | 1 | |
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
32.5 | 1 | |
Hemostats - Straight
TOL-00071 |
2.95 |
1
Cannot be ordered at this time. |
|
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
Wire Wrap Wire - Green (30 AWG)
PRT-08186 |
8.95 |
1
Cannot be ordered at this time. |
|
Hobby Knife
TOL-09200 |
3.5 | 1 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
7 | 2 | |
SpeakJet
COM-09578 |
24.95 |
1
Cannot be ordered at this time. |
|
PICAXE USB Programming Cable
PGM-08312 |
21.5 |
1
Cannot be ordered at this time. |
|
PICAXE Bread Board Adapter
DEV-08331 |
3.95 |
1
Cannot be ordered at this time. |
|
PICAXE 20X2 Microcontroller (20 pin)
COM-09432 |
4.95 |
1
Cannot be ordered at this time. |
|
PICAXE 18M2+ Microcontroller (18 pin)
COM-10187 |
5.5 | 1 | |
Hot-air Rework Station - Digital HR852
TOL-00074 |
199.95 |
1
Cannot be ordered at this time. |
|
LilyPad Pro Kit
DEV-08873 |
29.95 |
1
Cannot be ordered at this time. |
|
LilyPad Bobbin
DEV-09384 |
4.95 |
1
Cannot be ordered at this time. |
|
LilyPad E-Sewing Kit
KIT-08797 |
49.35 |
1
Cannot be ordered at this time. |
|
Serial Miniature LCD Module - 1.44" (uLCD-144GFX)
LCD-10090 |
22.95 |
1
Cannot be ordered at this time. |
|
SparkFun Serial Enabled LCD Backpack
LCD-00258 |
16.95 |
1
Cannot be ordered at this time. |
|
Basic 20x4 Character LCD - Black on Green 5V
LCD-00256 |
17.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - Red on Black 3.3V
LCD-09051 |
14.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - Red on Black 5V
LCD-00791 |
14.95 |
1
Cannot be ordered at this time. |
|
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
NCP1400-5V Step-Up Breakout
PRT-08999 |
5.95 |
1
Cannot be ordered at this time. |
|
NCP1400-3.3V Step-Up Breakout
PRT-09216 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Programmer for PICAXE
PGM-09260 |
14.95 |
1
Cannot be ordered at this time. |
|
Audio Cable 3.5mm 6ft
CAB-08566 |
1.95 |
1
Cannot be ordered at this time. |
|
SparkFun IR Receiver Breakout - TSOP85
SEN-08554 |
9.95 |
1
Cannot be ordered at this time. |
|
Power Cell - LiPo Charger/Booster (Old-School)
PRT-10300 |
14.95 |
1
Cannot be ordered at this time. |
|
RJ45 Ethernet MagJack-Compatible
PRT-08534 |
2.1 | 1 | |
PIC32MX 32-bit Microcontroller
COM-10129 |
7.95 |
1
Cannot be ordered at this time. |
|
TCP/IP PHY Embedded Chip (High Performance) - WIZnet W5300
COM-09470 |
6.95 |
1
Cannot be ordered at this time. |
|
TCP/IP PHY Embedded Chip - WIZnet W5100
COM-09471 |
5.95 |
1
Cannot be ordered at this time. |
|
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
29.95 |
1
Cannot be ordered at this time. |
|
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
TOL-10719 |
7.95 |
1
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Ding and Dent Production Builds - SEN
DD-09039 |
5 |
1
Cannot be ordered at this time. |
|
The Dumpster Dive - 1.5 lb.
DD-12012 |
20 |
1
Cannot be ordered at this time. |
|
Total: 805.85 |