Robot

by Lucifer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IR Receiver Diode - TSOP38238
Only 5 left! SEN-10266
4.2 2   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
1.9 2   
Cannot be ordered at this time.
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Digital Potentiometer - 10K
In stock COM-10613
8 5   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
5.25 5   
Hobby Motor - Gear
Out of stock ROB-11696
4.2 2   
N-Channel MOSFET 60V 30A
Retired COM-10213
6.25 5   
Cannot be ordered at this time.
Programmable IR Receiver - SIS-2
Retired SEN-08753
9.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm
Retired COM-09469
4.75 5   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
5.25 5   
H-Bridge Motor Driver 1A
In stock COM-00315
12.5 5   
Total: 66.1