Meh Desires

by ComradeCynic

Favorited Favorite 0

I will be eternally greatful if i were to get anything on this list...

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
SparkFun S.H.O.V.E.L.
Retired TOL-11763
10.5 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
FabFM Radio Kit
Retired KIT-11043
69.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
89.9 2   
Cannot be ordered at this time.
Solder Lead Free - 15-gram Tube
In stock TOL-09163
7.9 2   
Diagonal Cutters
In stock TOL-08794
5.5 2   
Needle Nose Pliers
Out of stock TOL-08793
7 2   
Wire Strippers 30AWG
Retired TOL-08696
9.9 2   
Cannot be ordered at this time.
Third Hand
27 available TOL-09317
21.9 2   
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
4.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
41
You save:
4 (9%)
100   
Total: 377.8