Piddybot_V3_BOM

by hodginsa

Favorited Favorite 0

Buy list to create the PIDDYBOT. http://www.idlehandsproject.com/piddybot-a-self-balancing-teaching-tool/

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
Wheel 32x7mm
Retired ROB-08901
83.4 12   
Cannot be ordered at this time.
Mini Metal Gearmotor 26:1 (438 RPM)
Retired ROB-12007
310.8 24   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
22.8 24   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
36
You save:
1.8 (5%)
36   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
56.4
You save:
3 (5%)
12   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
569.4
You save:
30 (5%)
12   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
124.8
You save:
6.6 (5%)
12   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
188.16
You save:
9.84 (5%)
12   
Break Away Male Headers - Right Angle
In stock PRT-00553
27 12   
JST Vertical Connector
In stock PRT-08613
22.8 24   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
166.8 24   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
84 8   
Break Away Headers - Straight
In stock PRT-00116
21 12   
Total: 1741.31