×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Сенсоры и прочее

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Building Wireless Sensor Networks
Only 1 left! BOK-10324
28.95 1   
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
Breadboard - Giant
Out of stock PRT-12614
19.95 1   
Sensor Kit
Retired DEV-12056
139.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
BWSN Advanced Kit
Retired KIT-10725
299.95 1   
Cannot be ordered at this time.
Raspberry Pi Display Module - 4.3" Touchscreen LCD
Retired LCD-11742
144.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
RedBot Kit
Retired ROB-12032
74.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield - Green (20mm)
Retired DEV-11847
19.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
Only 6 left! PRT-11417
1.5 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
24.95 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
24.95 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
24.95 1   
Encyclopedia of Electronic Components: Volume 1
Retired BOK-11774
20.95 1   
Cannot be ordered at this time.
Make: Electronics
Retired BOK-09600
34.95 1   
Cannot be ordered at this time.
Robot Builder's Bonanza
Retired BOK-10895
22.95 1   
Cannot be ordered at this time.
Raspberry Pi Hacks
Retired BOK-12730
19.95 1   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Only 6 left! SEN-12862
40.95 1   
Total: 1105.6