yx的wishlist

by randymxj

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Only 5 left! PRT-11710
6.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
6.5 1   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 104.24