USB Switcher

by LED addict

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Concave Button - Green
In stock COM-09341
16.5 6   
Concave Button - Red
Out of stock COM-09336
16.5 6   
Female Headers
In stock PRT-00115
1.75 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Diffused LED - Green 10mm
In stock COM-10633
3.6 6   
Diffused LED - Red 10mm
In stock COM-10632
3.6 6   
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
7.7 14   
Cannot be ordered at this time.
Concave Button - Black
In stock COM-09339
2.75 1   
Concave Button - White
In stock COM-09340
2.75 1   
Total: 116.45