ICWWS - Outdoor Unit

by MattTheGeek

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heating Pad - 5x10cm
Out of stock COM-11288
3.95 1   
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
Only 2 left! WRL-10154
22.95 1   
Polymer Lithium Ion Battery - 400mAh
In stock PRT-10718
6.95 1   
SparkFun Power Cell - LiPo Charger/Booster
In stock PRT-11231
19.95 1   
SparkFun LiPo Fuel Gauge
Out of stock TOL-10617
9.95 1   
Solar Cell Small - 0.45W
In stock PRT-07845
15.95 1   
LED - Ultraviolet
In stock COM-08662
1.9 2   
SparkFun Color Sensor Breakout - HDJD-S822
Out of stock SEN-10904
24.95 1   
SparkFun Luminosity Sensor Breakout - TSL2561
In stock SEN-12055
5.95 1   
SparkFun Infrared Temperature Breakout - TMP006
In stock SEN-11859
14.95 1   
Weather Meters
Out of stock SEN-08942
69.95 1   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Only 5 left! SEN-08257
41.95 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
14.95 1   
Total: 254.3