Product | Subtotal | Qty | |
---|---|---|---|
Arduino Due
DEV-11589 |
48.95 |
1
Cannot be ordered at this time. |
|
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
SEN-11309 |
38.66
You save: 4.29 (10%) |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
SparkFun Sound Detector
SEN-12642 |
11.95 | 1 | |
MIDI Connector - Female Right Angle
PRT-09536 |
2.1 | 1 | |
SparkFun Voltage-Level Translator Breakout - TXB0104
BOB-11771 |
4.95 | 1 | |
Tool Kit - Intermediate
TOL-11806 |
54.95 |
1
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
MIDI Cable - 3m
CAB-09752 |
4.95 |
1
Cannot be ordered at this time. |
|
Total: 181.71 |