propo

by Member #524315

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun EL Sequencer
Retired COM-11323
139.8 4   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
59.8 4   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
23.8 4   
Cannot be ordered at this time.
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Third Hand
27 available TOL-09317
10.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Copper Tape - 2" (50ft)
Out of stock PRT-11081
18.5 1   
Brass Sponge
Only 4 left! TOL-08964
3.5 1   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Jumper Wire - JST Black Red
In stock PRT-08670
17.85 17   
EL Wire - Blue-Green 3m
Retired COM-10199
169.15 17   
Cannot be ordered at this time.
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
3.9 2   
Cannot be ordered at this time.
Total: 511.45