brian

by Member #524583

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
2.25 3   
2mm 10pin XBee Header
In stock PRT-10112
1.05 1   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
24.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
35.85 3   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
74.85 3   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
74.85 3   
Cannot be ordered at this time.
XBee Shield
Retired WRL-10854
124.75 5   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
3.5 2   
Breakout Board for XBee Module
In stock BOB-08276
7 2   
Liquid Level Sensor - 8"
Retired SEN-10221
171.8 4   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
XBee WiFi Module - PCB Antenna
Retired WRL-12568
43.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
17.9 2   
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
2500 mAh NiMH Battery - AA
In stock PRT-00335
3.25 1   
SparkFun PoEthernet Shield
Retired DEV-10864
39.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
pcDuino3 - Dev Board
Retired DEV-12856
59.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
19.9 2   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
RF Link Transmitter - 315MHz
Out of stock WRL-10535
5.5 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
SparkFun GPS Breakout
Retired BOB-11818
4.47
You save:
13.38 (75%)
3   
Cannot be ordered at this time.
GSM/GPRS Module - SM5100B
Retired CEL-09533
59.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
79.9 2   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
37.9 2   
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun GP-2106 Breakout
Retired GPS-11073
9.9 2   
Cannot be ordered at this time.
SparkFun GPS Module - Copernicus II DIP (12 Channel)
Retired GPS-11858
81.5 1   
Cannot be ordered at this time.
SparkFun XBee Wireless Kit
Retired KIT-13197
99.95 1   
Cannot be ordered at this time.
RFduino - Dev Kit
Retired DEV-13219
85.3 2   
Cannot be ordered at this time.
GPS Receiver - GP-2106 SiRF IV (48 Channel)
Retired GPS-10890
49.95 1   
Cannot be ordered at this time.
Raspberry Pi Primary Display Cape - 3.5" Touchscreen
Retired LCD-13052
74.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
EasyVR Shield 2.0 - Voice Recognition Shield
Retired COM-12656
49.95 1   
Cannot be ordered at this time.
SparkFun Audio Bluetooth Breakout - RN-52
Retired WRL-11777
79.9 2   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
79.9 2   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
USB Cable Extension - 10 Foot
Retired CAB-00518
4.95 1   
Cannot be ordered at this time.
Antenna GPS Chip-Scale
Retired GPS-09131
1.5 1   
Cannot be ordered at this time.
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
SparkFun WiFi Shield - CC3000
Retired DEV-12071
39.95 1   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
SparkFun Spectrum Shield
29 available DEV-13116
28.95 1   
WiFi Module - ESP8266 (Blue)
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
Total: 2136.09