Farmnode

by Member #519514

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
4.5 10   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
74.16
You save:
3.84 (5%)
12   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
2.88
You save:
8.52 (75%)
12   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
2.7 6   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Ceramic Resonator 16MHz
Retired COM-09420
1.9 2   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
6.3 6   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
6.75 15   
Female Headers
In stock PRT-00115
3.5 2   
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
49.9 2   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
23 20   
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
Solid State Relay - 8A
Retired COM-10636
19.8 4   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 18-Pin 0.3"
Retired PRT-07940
2 4   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (2-Pin)
In stock PRT-08073
6 4   
WiFly RN-171 802.11b/g Serial Module - Roving Networks
Retired WRL-11049
29.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
LED - Basic Yellow 3mm
In stock COM-00532
2.25 5   
LED - Basic Green 3mm
In stock COM-09650
2.25 5   
SparkFun SSOP to DIP Adapter - 28-Pin
In stock BOB-00500
9 2   
Lithium Ion Battery - 1000mAh 7.4v
Only 1 left! PRT-11855
21.9 2   
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
17.5 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Crystal 16MHz
In stock COM-00536
12.6 12   
ALS-PT19 Light Sensor
In stock SEN-12566
5.25 5   
Total: 446.69