Pineapple Puppet with MaKey MaKey

by Gella

Favorited Favorite 0

Combine a MaKey MaKey with e-textiles to create a plush puppet connected wirelessly to Processing. Conductive fabric is an optional part for a soft handle/holder on the bottom of the plush, you can easily replace with a line of conductive thread to save on cost.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
LilyPad LED Pink (5pcs)
Retired DEV-10962
3.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth and LiPo Add-On for Makey Makey
Retired WRL-11378
29.95 1   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Total: 122.45