LREI Crash Course Engineering

by Member #433232

Favorited Favorite 0

Prepare for adventure.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SPDT Slide Switch
In stock COM-09609
7.6 8   
Hobby Motor - Gear
Out of stock ROB-11696
4.2 2   
Temperature Sensor - TMP36
In stock SEN-10988
4.8 3   
Mini Pushbutton Switch
In stock COM-00097
9 20   
7-Segment Display - LED (Red)
31 available COM-08546
12.5 10   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
9V Battery Holder
In stock PRT-10512
14 4   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
4.4 8   
Vibration Motor
In stock ROB-08449
2.25 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
8.4 4   
Mini Photocell
In stock SEN-09088
6.4 4   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
3.8 4   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
3.8 4   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
Diffused LED - RGB 10mm
In stock COM-11120
6.9 6   
Piezo Element
In stock SEN-10293
3.2 2   
Shift Register 8-Bit - 74HC595
Retired COM-00733
4.5 3   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
9.8 4   
10 Segment LED Bar Graph - Blue
33 available COM-09937
4.5 2   
Total: 146.05