Product | Subtotal | Qty | |
---|---|---|---|
Copper Tape - 2" (50ft)
PRT-11081 |
37 | 2 | |
SparkFun Transceiver Breakout - nRF2401A (Chip Antenna)
WRL-00152 |
142
You save: 7.5 (5%) |
10
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
69.5 |
10
Cannot be ordered at this time. |
|
JST Vertical Connector
PRT-08613 |
14.25 | 15 | |
SparkFun OpenLog
DEV-09530 |
99.8 |
4
Cannot be ordered at this time. |
|
2mm 10pin XBee Socket
PRT-08272 |
11.5 | 10 | |
SPDT Slide Switch
COM-09609 |
9.5 | 10 | |
SparkFun ISP Pogo Adapter
KIT-11591 |
13.95 |
1
Cannot be ordered at this time. |
|
Tiny AVR Programmer
PGM-11801 |
17.5 | 1 | |
LilyTiny
DEV-10899 |
23.8 | 4 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
35 | 10 | |
RF Link Receiver - 4800bps (315MHz)
WRL-10533 |
6.5 | 1 | |
RF Link Transmitter - 315MHz
WRL-10535 |
5.5 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
11.85 | 3 | |
SparkFun Max Power IR LED Kit
KIT-10732 |
11.8 |
4
Cannot be ordered at this time. |
|
IR Receiver Diode - TSOP38238
SEN-10266 |
4.2 | 2 | |
SparkFun IR Receiver Breakout - TSOP85
SEN-08554 |
19.9 |
2
Cannot be ordered at this time. |
|
SparkFun Bluetooth Mate Silver
WRL-12576 |
55.9 |
2
Cannot be ordered at this time. |
|
DC Barrel Power Jack/Connector
PRT-00119 |
1.5 | 1 | |
DC Barrel Power Jack/Connector (SMD)
PRT-12748 |
4.8 | 3 | |
MicroSD Card with Adapter - 8GB
COM-11609 |
55.8 |
4
Cannot be ordered at this time. |
|
JST Right Angle Connector - White
PRT-08612 |
9.5 |
10
Cannot be ordered at this time. |
|
Total: 661.05 |