hpv14

by Chris S

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Nut - Nylon Locknut (4-40, 10 pack)
Retired PRT-10460
0.2
You save:
1.3 (87%)
1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Heatsink TO-220
In stock PRT-00121
2.1 2   
DC Barrel Jack Plug - Male
In stock PRT-11476
10.5 10   
Female Headers
Out of stock PRT-00115
10.5 6   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.9 2   
DC Barrel Power Jack/Connector
In stock PRT-00119
24 16   
9 Pin Female Serial Connector - Solder Cup
Retired PRT-00110
1.9 2   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
2.1 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
2.96
You save:
2.94 (50%)
2   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
10.5 6   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
4.2 4   
Total: 90.81