**Multiply quantities by 4!!!!!***
Maegan Clawges 103 Emerson Drive Ruffin Hall, Room #106 Chapel Hill, NC 27514
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad ProtoSnap Development Board
DEV-11262 |
239.8 |
4
Cannot be ordered at this time. |
|
Diffused LED - Orange 10mm
COM-12645 |
22.88
You save: 1.32 (5%) |
44
Cannot be ordered at this time. |
|
Audio Jack 3.5mm
PRT-08032 |
6.4 | 4 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
8.4 | 4 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
19.8 |
4
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
39.8 |
4
Cannot be ordered at this time. |
|
Breadboard - Classic
PRT-00112 |
43.8 | 4 | |
Diode Small Signal - 1N4148
COM-08588 |
1 | 4 | |
Voltage Regulator - 5V
COM-00107 |
4.2 | 4 | |
Snap Assortment - 30 pack (male and female)
DEV-11347 |
18 |
4
Cannot be ordered at this time. |
|
Audio Jack - 3.5mm TRRS (SMD)
PRT-12639 |
4.2 | 4 | |
N-Channel MOSFET 60V 30A
COM-10213 |
5 |
4
Cannot be ordered at this time. |
|
Zip-Tie Assortment
PRT-10328 |
15.8 |
4
Cannot be ordered at this time. |
|
Hook-up Wire - Black (22 AWG)
PRT-08022 |
11.8 | 4 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
11 | 4 | |
1500 mAh Alkaline Battery - AA
PRT-09100 |
2 |
4
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino - V3.1
KIT-12001 |
799.6 |
8
Cannot be ordered at this time. |
|
Rotary Potentiometer - 4.7k Ohm, Linear
COM-09941 |
11.4 |
12
Cannot be ordered at this time. |
|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
12.6 | 12 | |
Total: 1277.48 |