Main Wish List

by Kjata1013

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FadeCandy NeoPixel Driver - USB-Controlled Dithering
Out of stock COM-12821
24.95 1   
Car Adapter USB Power Supply - 5VDC 650mA
Retired TOL-08638
4.95 1   
Cannot be ordered at this time.
13x2 Pin Female Header
Retired PRT-11765
1.95 1   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
1.95 1   
Breadboard - Giant
In stock PRT-12614
19.95 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
3.95 1   
Arduino Display Module - 3.2" Touchscreen LCD
17 available LCD-11741
84.95 1   
Essential Sensor Kit
Retired SEN-12799
39.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.5 1   
Bubble Display - 7-Segment (4-digit)
In stock COM-12710
2.95 1   
Simon - Surface Mount Stenciling Kit
Retired KIT-10861
54.95 1   
Cannot be ordered at this time.
SparkFun Simon Says - Surface Mount Soldering Kit
24 available KIT-10935
27.95 1   
Raspberry Pi Camera Module
In stock DEV-11868
34.95 1   
Beaglebone Black
Only 5 left! DEV-12076
44.95 1   
LED Matrix Kit
21 available DEV-11861
9.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
3.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
19.9 2   
Arduino Pro Mini 328 - 5V/16MHz
Only 7 left! DEV-11113
19.9 2   
Total: 404.05