goldfinger

by Member #526001

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
Teensy 2.0
Retired DEV-12765
31.9 2   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
37.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Arduino+LabVIEW Bundle
Retired DEV-11225
49.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Audio Breakout - BC127
Retired WRL-11927
44.95 1   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 915MHz
Retired WRL-12031
6.95 1   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Raspberry Pi Display Module - 4.3" Touchscreen LCD
Retired LCD-11742
144.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
SparkFun ProtoSnap - Pro Mini
Retired DEV-10889
29.95 1   
Cannot be ordered at this time.
Spectrum Shield
Retired DEV-10306
24.95 1   
Cannot be ordered at this time.
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
21 available WRL-10534
11 2   
RF Link Transmitter - 315MHz
Out of stock WRL-10535
5.5 1   
Open Logic Sniffer
Retired TOL-09857
49.95 1   
Cannot be ordered at this time.
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
ConnectPort X2
Retired WRL-10569
109.95 1   
Cannot be ordered at this time.
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
Retired DEV-09473
24.95 1   
Cannot be ordered at this time.
Go-Between Shield
Retired DEV-11002
13.95 1   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
pyXY - Synapse SM700 Dev Board
Retired WRL-11176
69.95 1   
Cannot be ordered at this time.
Programmable IR Receiver - SIS-2
Retired SEN-08753
9.95 1   
Cannot be ordered at this time.
Wixel
Retired WRL-10665
79.8 4   
Cannot be ordered at this time.
WS2801 IC
Retired COM-10444
0.75 1   
Cannot be ordered at this time.
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
2.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - PTH Kit
Retired DEV-10908
24.95 1   
Cannot be ordered at this time.
Arduino Display Adapter
Retired LCD-12087
9.95 1   
Cannot be ordered at this time.
SparkFun Analog to Digital Stereo Converter Breakout - PCM1803A
Retired BOB-09365
12.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-41
Retired WRL-11786
30 2   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Wixel Shield for Arduino
Retired WRL-10824
25.9 2   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
25 20   
Cannot be ordered at this time.
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
LED - Assorted (20 pack)
In stock COM-12062
7.9 2   
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.95 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
4.95 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Banana to Alligator Cable
In stock CAB-00509
4.5 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
68.85 3   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+
Retired WRL-00691
41.9 2   
Cannot be ordered at this time.
SparkFun VKey Voltage Keypad
Retired PRT-12080
14.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Keypad - MPR121
Retired SEN-12017
9.95 1   
Cannot be ordered at this time.
pcDuino2 - Dev Board
Retired DEV-12749
64.95 1   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
Total: 1866.08