Vending Machine

by magykguy721

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
0.5 1   
Servo Hub - Standard (Hitec Standard)
In stock ROB-12443
4.99 1   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
4.95 1   
Hook-up Wire - Gray (22 AWG)
Out of stock PRT-08025
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.5 1   
Servo Mount
In stock ROB-11277
1 2   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-12757
19.95 1   
Standard Gearmotor - 168 RPM (3-12V)
Out of stock ROB-12144
24.95 1   
4 Pin Molex Connector - Pigtail
In stock TOL-11298
0.95 1   
Power Supply - 12V/5V (2A)
In stock TOL-11296
9.95 1   
Power Cable - 7A IEC C13
Out of stock TOL-11299
1.5 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.9 2   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.7 2   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
0.7 2   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.9 2   
Precision Disc Wheel - 2" (Red)
Out of stock ROB-12396
7.98 2   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.5 1   
Standard Gearmotor - 20 RPM (3-12V)
Out of stock ROB-12288
24.95 1   
Servo - Hitec HS-425BB (Standard Size)
In stock ROB-11883
12.95 1   
Female Headers
Out of stock PRT-00115
1.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
1.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Machine Screw - Socket Head (6-32 ; 3/4"; 25 pack)
Out of stock ROB-12295
2.79 1   
Machine Screw - Socket Head (6-32 ; 9/16"; 25 pack)
Only 11 left! ROB-12229
7.17 3   
Machine Screw - Socket Head (6-32 ; 7/16"; 25 pack)
Out of stock ROB-12485
2.09 1   
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
In stock ROB-12415
2.19 1   
Machine Screw - Socket Head (6-32 ; 5/16"; 25 pack)
Out of stock ROB-12525
1.79 1   
Motor Mount - B Style
Only 10 left! ROB-12400
9.98 2   
Round Base A
Only 5 left! ROB-12187
6.99 1   
SparkFun Solder-able Breadboard
Out of stock PRT-12070
4.95 1   
H-Bridge Motor Driver 1A
In stock COM-00315
4.7 2   
Bearing Mount - Flat (1/4" Bore)
In stock ROB-12328
11.98 2   
Nut - Metal (6-32, 25 pack)
In stock PRT-12917
10.5 7   
Infrared Emitters and Detectors
In stock SEN-00241
3.9 2   
Set Screw Hub - 1/4" Bore
In stock ROB-12488
9.98 2   
Shaft Coupler - 1/4" to 6mm
20 available ROB-12211
9.98 2   
Shaft Spacer - 1/4"
In stock ROB-12350
1.69 1   
Shaft - D-Shaft (Stainless; 1/4"D x 10"L)
Only 3 left! ROB-12406
8.38 2   
Total: 232.28