Camp-Workshop parts

by aus.stew

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
10.5 3   
Infrared Emitters and Detectors
Retired SEN-00241
3.9 2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
4.2 4   
Speaker - PCB Mount
In stock COM-11089
6.3 3   
LED - Basic Green 5mm
In stock COM-09592
2.25 5   
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
3 2   
Cannot be ordered at this time.
Total: 30.15