Main

by Cyberfighter

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
3.9 2   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
Open SoftWear - 2nd Edition
Retired BOK-10576
29.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Scrap Boards
Retired DD-08477
5 20   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Brass Sponge
Out of stock TOL-08964
3.5 1   
Chipquik SMD Removal Kit
Retired TOL-10925
15.95 1   
Cannot be ordered at this time.
Si4703 FM Tuner Evaluation Board
Retired BOB-10344
14.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
5.25 5   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
2.1 2   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
2.1 2   
Jumper Wire - 0.1", 5-pin, 4"
In stock PRT-10365
2.1 2   
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
2.1 2   
Jumper Wire - 0.1", 3-pin, 6"
34 available PRT-10368
3.2 2   
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
4.8 3   
Jumper Wire - 0.1", 5-pin, 6"
In stock PRT-10370
3.2 2   
Jumper Wire - 0.1", 4-pin, 6"
Out of stock PRT-10369
4.8 3   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
LED Light Pipe 0.6" Round
Retired COM-09926
1.9 2   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
PodBreakout
Retired DEV-08295
14.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Electronic Sensor Circuits & Projects
Retired BOK-11133
12.95 1   
Cannot be ordered at this time.
Science and Communication Circuits & Projects
Retired BOK-11132
12.95 1   
Cannot be ordered at this time.
Timer, OpAmp & Optoelectronic Circuits & Projects
Retired BOK-11131
12.95 1   
Cannot be ordered at this time.
Making Things See
Retired BOK-10977
32.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
Total: 710.9