redbot class

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBot Mainboard
Only 10 left! ROB-12097
49.95 1   
Multi-Chassis - 4WD Kit (Basic)
In stock ROB-12089
34.95 1   
Servo - Hitec HS-422 (Standard Size)
Out of stock ROB-11884
9.95 1   
Breadboard - Mini Modular (White)
In stock PRT-12043
3.95 1   
Jumper Wires Premium 6" F/F Pack of 10
Out of stock PRT-08430
3.95 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
9 2   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.5 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
In stock SEN-08958
14.95 1   
Trimpot 10K with Knob
In stock COM-09806
0.95 1   
1500 mAh Alkaline Battery - AA
In stock PRT-09100
2 4   
SparkFun RedBot Sensor - Line Follower
Out of stock SEN-11769
5.9 2   
Microswitch - 3-terminal
Out of stock COM-09506
3 2   
DC Barrel Jack Plug - Male
In stock PRT-11476
0.95 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
Out of stock PRT-10453
1.5 1   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
3.95 1   
Total: 146.45