Autonomous Fighting Robots Design Challenge

by derivative

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Due
Retired DEV-11589
195.8 4   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
1079.36
You save:
56.64 (5%)
32   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
130 4   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
8.4 4   
Reed Switch
In stock COM-08642
33.6 16   
Magnet Square - 0.25"
In stock COM-08643
25.6 16   
Solid State Relay - 8A
Retired COM-10636
79.2 16   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
20 16   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
71.8 4   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
35.8 4   
XBee Shield
Retired WRL-10854
99.8 4   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
Out of stock TOL-09325
39.8 4   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
11.8 4   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
99.8 4   
Cannot be ordered at this time.
Total: 1953.26