×

Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.

×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Summer Semester 2014

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header Kit
In stock PRT-10007
3 2   
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
SparkFun GPS Shield
Retired GPS-10710
14.95 1   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
Out of stock KIT-10547
26.95 1   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
45.9 2   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
In stock CAB-12016
6.97 1   
GPS Receiver - EM-506 (48 Channel)
In stock GPS-12751
39.95 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
14.95 1   
XBee Shield
Retired WRL-10854
24.95 1   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
2.95 1   
Header - 10-pin Female (PTH, 0.1")
In stock PRT-11896
1 2   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Total: 307.97