by Nate
These are parts you may want for the HID Tutorial.
Product | Subtotal | Qty | |
---|---|---|---|
Teensy++ 2.0
DEV-11781 |
24.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Diffused LED - Red 10mm
COM-10632 |
0.6 | 1 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
0.55 | 1 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
Hobby Motor - Gear
ROB-11696 |
2.1 | 1 | |
Total: 42.65 |