LPL

by neurdy

Favorited Favorite 0

LilyPad Pin activity for 50

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED White (5pcs)
Retired DEV-10081
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
100
You save:
5 (5%)
50   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
223
You save:
24.5 (10%)
50   
Cannot be ordered at this time.
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Total: 371.45