James Lock

by Marduk

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
Breadboard - Classic
28 available PRT-00112
10.95 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL (GT-511C1)
Retired SEN-11836
31.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
Retired LCD-11315
40
You save:
9.95 (20%)
1   
Cannot be ordered at this time.
Total: 213.4