×

SparkFun will be closed May 25, 2015 for Memorial Day. Orders placed after 2pm on Friday the 22nd will ship out on Tuesday. Thanks!

elastolite nightlight

by Chelsea the Destroyer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ELastoLite Inverter Connector - Green (INV133)
In stock COM-11913
2.07
You save:
0.88 (30%)
1   
ELastoLite INV133 Inverter
Only 3 left! COM-11914
14.67
You save:
6.28 (30%)
1   
ELastoLite Circuit Tape - 3 feet
Retired COM-11916
2.07
You save:
0.88 (30%)
1   
Cannot be ordered at this time.
ELastoLite Iron-On Adhesive Strip - 2 inch
Retired COM-11918
0.39
You save:
0.16 (29%)
1   
Cannot be ordered at this time.
ELastoLite Connector - Straight
Retired COM-11920
1.34
You save:
0.56 (29%)
2   
Cannot be ordered at this time.
ELastoLite Panel - 5x3 inches - White
Retired COM-11906
15.37
You save:
6.58 (30%)
1   
Cannot be ordered at this time.
Total: 35.91