RocHacks Spring '14

by Member #56530

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
4.9 2   
Temperature Sensor - TMP36
In stock SEN-10988
3.2 2   
7-Segment Display - 20mm (White)
In stock COM-11409
3.5 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
4.2 4   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Electrical Tape - Red
Retired PRT-10688
0.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
4.5 2   
LED Matrix Kit
Retired DEV-11861
39.8 4   
Cannot be ordered at this time.
Arduino Leonardo with Headers
Retired DEV-11286
111.8 4   
Cannot be ordered at this time.
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
RF Link Transmitter - 315MHz
Out of stock WRL-10535
5.5 1   
Piezo Element
In stock SEN-10293
1.6 1   
Total: 270.45