Voojibox

by votsek

Favorited Favorite 0

Parts needed to build the electronics box for the Voojibox automatic sailboat race starting system.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.2 2   
Female Header Pack
23 available PRT-11269
2.25 1   
Total: 38.55