Mind flex

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fio v3 - ATmega32U4
Retired DEV-11520
147.8
You save:
221.7 (60%)
10   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
129.5 10   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
249.5 10   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
499 20   
Cannot be ordered at this time.
Light Pipe - White Core (6mm, 1' long)
Retired PRT-10691
4.95 1   
Cannot be ordered at this time.
Total: 1030.75