Arcade machine parts

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thumb Joystick
In stock COM-09032
9 2   
Crystal 16MHz
In stock COM-00536
1.05 1   
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Heatsink and Fan - 70mm
Retired PRT-10686
4.95 1   
Cannot be ordered at this time.
ZIF Socket 40-Pin 0.6"
Retired PRT-09176
3.95 1   
Cannot be ordered at this time.
AVR Programming Cable
In stock CAB-09215
2.1 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Total: 61.7