ME 1010 3/19/14

by Member #533654

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Max Power IR LED Kit
Retired KIT-10732
178.22
You save:
19.43 (10%)
67   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
21 20   
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
19.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
19.5 10   
Total: 238.67