×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

POWAH!

by MySpleen

Favorited Favorite 0

Power supplies of all kinds that I might need for a future project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
24.95 1   
Cannot be ordered at this time.
USB Battery Pack - 6600 mAh
Retired PRT-11360
29.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Battery Charger - 9V Li-Ion (dual)
Retired PRT-12760
9.95 1   
Cannot be ordered at this time.
2500 mAh NiMH Battery - AA
In stock PRT-00335
3.25 1   
Battery Charger 4 Bay - NiMH
Retired PRT-10052
7.95 1   
Cannot be ordered at this time.
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
5.95 1   
Cannot be ordered at this time.
USB Battery Pack - 1800 mAh
Retired PRT-11359
14.95 1   
Cannot be ordered at this time.
USB Battery Pack - 1000 mAh
Retired PRT-11358
14.95 1   
Cannot be ordered at this time.
Total: 146.8