make space seed

by regaladys

Favorited Favorite 0

I volunteer for a non-profit technology house, we provide services to other non-profit organizations and advocate FOSS in schools and communities. I'm starting to play with electronics again after a few years since my last electronics class. I would love to start a maker space by inviting students and enthusiasts to work with. Electronics as a hobby is very expensive here so I'm building my kit with a few components and tools here and there.

This is my wish list and I hope it becomes real someday. :)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
GPS Shield Retail Kit
Retired RTL-10709
59.95 1   
Cannot be ordered at this time.
Arduino ProtoShield - Bare PCB
Retired DEV-11665
4.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Tool Kit - Beginner
Retired TOL-11807
21.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
DSO Quad - Pocket Digital Oscilloscope (Silver)
Retired TOL-12066
234.95 1   
Cannot be ordered at this time.
SparkFun Hack Pack Workshop Supply Kit
Retired LAB-12727
850 2   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-11100
259.9 2   
Cannot be ordered at this time.
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Lab Pack
Retired LAB-12643
2500 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Total: 4364.4