Museum Hardware

by AlJaMa

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
14.85 3   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
3 4   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3 4   
XBee Shield
Retired WRL-10854
49.9 2   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
37 2   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
74.85 3   
Cannot be ordered at this time.
Total: 287.05