WEARABLE TECHNOLOGY

by Member #534252

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-42-HID
Retired WRL-10823
15 1   
Cannot be ordered at this time.
Light Pipe - White Core (3.5mm, 5' long)
Retired PRT-10694
29.9 2   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-12056
139.95 1   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
19 2   
Cannot be ordered at this time.
Muscle Wire® - 0.012" Diameter (1 foot)
23 available COM-11900
16.8 8   
LilyPad Light Sensor
Retired DEV-08464
7.9 2   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
84.5
You save:
9.25 (10%)
25   
Cannot be ordered at this time.
Conductive Thread (Thin) - 50'
Retired DEV-10118
44.75 5   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
19.9 2   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
111 6   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
59.7 6   
LilyPad Arduino 328 Main Board
Retired DEV-09266
159.6 8   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-11260
119.6 8   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
11.85 3   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 5' long)
Retired PRT-10698
14.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
25.9 2   
Cannot be ordered at this time.
Total: 905.2