Hacker Deployment Pack - Expert

Favorited Favorite 0

HDP-E Allows a remotely deployed hacker to perform and utilize advanced skills and techniques up to level 5 (Expert). Does not increase hacker's other core skill levels. Knowledge not included.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
Screw - Flat Head (1.25", 4-40, 10 packs)
Retired PRT-10928
1.5 1   
Cannot be ordered at this time.
Screw - Phillips Head (1", 4-40, 10 pack)
Retired PRT-10450
0.46
You save:
1.04 (69%)
1   
Cannot be ordered at this time.
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Screw - Phillips Head (3/8", 2-56)
In stock PRT-08993
0.5
You save:
1 (67%)
10   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
IC Hook Test Leads
Only 4 left! CAB-00501
9.95 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Roll Up Tool Bag
Retired TOL-12048
9.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Voltage Regulator - 12V
In stock COM-12766
1.95 1   
P-Channel MOSFET 55V 31A
In stock COM-10349
2.5 2   
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Crystal Kit
Retired COM-11630
4.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
20 available PRT-11375
22.5 1   
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
ProtoBoard - Square 2"
19 available PRT-08811
7 2   
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
5 2   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
19.5 3   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
2.25 5   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
4.5 10   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
5 10   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Static Shielding Bag - 4" x 6"
Retired TOL-11455
5 10   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 11 left! TOL-10865
10.95 1   
100MHz Digital Storage Oscilloscope - GA1102CAL
Retired TOL-11766
399.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
16 available TOL-11784
37.5 1   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-11100
129.95 1   
Cannot be ordered at this time.
Total: 1077.99