misc cool stuff

by Cheezey

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IC Test Clip - SOIC 8-Pin
In stock COM-13153
17.95 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
16.95 1   
Roll Up Tool Bag
In stock TOL-12048
9.95 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
9.95 1   
SparkFun Resistor Chart Sticker
In stock SWG-10108
0.95 1   
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
15.9 2   
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
5.9 2   
Cannot be ordered at this time.
SparkFun Static Sticker
34 available RTL-11004
1.25
You save:
0.7 (36%)
1   
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Silicon Nitride Igniter - 12V
Retired COM-11694
19.95 1   
Cannot be ordered at this time.
microSD USB Reader
Retired COM-09433
6.95 1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
19.95 1   
Blower - Squirrel Cage (12V)
In stock COM-11270
4.95 1   
Total: 181.7


Start a project on
Hackster.io
with this stuff