Imp Based Weather Station

by Nate

Favorited Favorite 0

All the parts you need to build your own weather station! Checkout the Wimp Weather Station tutorial for more information.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
RJ11 6-Pin Connector
In stock PRT-00132
3 2   
SparkFun Electric Imp Shield
Retired DEV-12887
9.95
You save:
10 (50%)
1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
Only 14 left! PRT-12885
28.95 1   
Solar Panel - 2W
Retired PRT-13781
31.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Total: 264.2